5.7.4 xc-dsc-gcc (32-bit DSC C Compiler)
Although the MPLAB® XC-DSC C Compiler for dsPIC33A DSC works with MPLAB X IDE and MPLAB® for VS Code®, it must be acquired separately. The no-license compiler can be downloaded from the MPLAB® XC Compilers webpage.
A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up compiler options. For additional options, see the 6.7 Driver Option Descriptions section.
See the 5.7.7 Options Page Features section for more information.