5.7.5 xc-dsc-ld (32-bit DSC Linker)
A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up linker options. For additional options, see the “MPLAB®XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33A DSC” (DS-50003919). See the Options Page Features section for more information.