5.7.3 xc-dsc-as (32-bit DSC Assembler)
A subset of command-line options may be specified in MPLAB X IDE. Select a category and then set up assembler options. For additional options, see the “MPLAB®XC-DSC Assembler, Linker and Utilities User’s Guide for dsPIC33A DSC” (DS-50003919). See the 5.7.7 Options Page Features section for more information.