3.1 Powering Up the Board
(Ask a Question)Before powering up the board, ensure that the jumper settings are the same as listed in the following table.
| Jumper | Setting | Description |
|---|---|---|
| J45 | 1 and 2 closed | To set Bank 1 and Bank 5 voltages (VDDI1_5) to 3.3V for Rpi GPIO and mikroBus operation |
| J46 | 1 and 2 closed |
To set the VDDAUX1 voltage to 3.3V |
| J47 | 1 and 2 closed | To receive power from the USB Type-C port (J4) for the board |
| J49 | 2 and 3 closed | To set the 7 Segment display voltage to 5V |
To power up the board, connect the Cable C Male to C Male cable from the USB Type-C port (J4) on the Discovery Kit to the Type C compatible (5V, 3A) port on the Host PC. The power status LEDs 5P0V, VDD, and 1P8V glow indicating that the board is powered-up.