4.6.2 Pin Capacitance
| Symbol | Test Condition | Max. | Units | Conditions |
|---|---|---|---|---|
| COUT | Output Capacitance (DO) | 5 | pF | VOUT = 0V |
| CIN | Input Capacitance (CS, SK, DI, ORG) | 5 | pF | VIN = 0V |
Note:
- This parameter is characterized but is not 100% tested in production.