4.1.1.1.7 BDB_SetTCLKExchangeMethod Function
C
void BDB_SetTCLKExchangeMethod(uint8_t exchangeMethod);Description
Sets the TCLK Exchnage Method BDB attribute
Parameters
| Param | Description |
|---|---|
| exchangeMethod | type of the TCLK exchange method |
Returns
None
void BDB_SetTCLKExchangeMethod(uint8_t exchangeMethod);Sets the TCLK Exchnage Method BDB attribute
| Param | Description |
|---|---|
| exchangeMethod | type of the TCLK exchange method |
None