4.1.1.1.4 BDB_ResetVia_TouchlinkCluster Function
C
void BDB_ResetVia_TouchlinkCluster(ResetTargetCallback_t pfcallback);Description
Resets the target device to factory defaults using touchlink commissioning cluster. TBD-Whether such API is needed or not based on application defintion
Parameters
| Param | Description |
|---|---|
| pfcallback | callback to be called with status once the request is complete. |
Returns
None