4.1.1.1.9 BDB_SetTCRequireKeyExchange Function
C
void BDB_SetTCRequireKeyExchange(bool requireKeyExchange);Description
Sets the Trust center Require key change or not of the joining device
Parameters
| Param | Description |
|---|---|
| requireKeyExchange | true or false |
Returns
None