4.1.1.1.5 BDB_SetInstallCodeUsage Function
C
void BDB_SetInstallCodeUsage(bool useInstallCode);Description
Sets the install code usage at the trust center
Parameters
| Param | Description |
|---|---|
| useInstallCode | if it is true, TC will allow only install code devices to join |
Returns
None