4.1.1.1.3 BDB_InvokeCommissioning Function
C
bool BDB_InvokeCommissioning(BDB_InvokeCommissioningReq_t *req);Description
The commissioning API invokes the commissioning based on the given information in the request structure
Parameters
| Param | Description |
|---|---|
| req | request structure information for invoking commissioning |
Returns
true if event is handled, false - otherwise