5.1.6.2 HAL_GetSystemTime Function
Syntax
BcTime_t HAL_GetSystemTime(void);Description
This function gets the system time.
Input Parameters
- None
Return Type and Values
- Time since power-up in ms (8 bytes)
Syntax
BcTime_t HAL_GetSystemTime(void);Description
This function gets the system time.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.