5.1.6.1 HAL_GetElapsedAppTimerTimeSinceLastIsr Fucntion
Syntax
uint32_t HAL_GetElapsedAppTimerTimeSinceLastIsr(void);
Description
This function returns the time elapsed from the last timer tick (10 ms tick interval).
Input Parameters
- None
Return Type and Values
- Time in micro seconds (µs)