5.1.7.1.5 ZCL_StopOtauService Function
Syntax
ZCL_Status_t ZCL_StopOtauService(ZCL_OtauInitParams_t *pInitParam);
Description
This function stops the OTAU service.
Note: It is not implemented
for client.
Input Parameters
| Parameter Name | Description |
|---|---|
pInitParam | Pointer to initialization structure |
Return Type and Values
- Service status