5.1.7.1.4 ZCL_StartOtauService Function
Syntax
ZCL_Status_t ZCL_StartOtauService(ZCL_OtauInitParams_t *pInitParam, ZCL_OtauStatInd_t ind);
Description
This function initiates the OTAU parameters initialization. Start server discovery procedure on client side or start server.
Input Parameters
| Parameter Name | Description |
|---|---|
pInitParam | Pointer to initialization structure |
ind | Indication for OTAU actions (ind can be NULL if
indication is not required) |
Return Type and Values
- Service status