5.1.7.2.2 ZCL_ResetSecurity Function
Syntax
void ZCL_ResetSecurity(void);
Description
This function resets the security component of the ZCL. The function resets the KE cluster in case of using the Certicom Security.
Input Parameters
- None
Return Type and Values
- None