5.1.2 Sending Data to the Device
The AT25080B/AT25160B/AT25320B/AT25640B uses the SI pin to receive information. All instructions, addresses and data input bytes are clocked into the device with the Most Significant bit (MSb) first. The SI pin samples on the first rising edge of the SCK line after the CS has been asserted.