12.2.1 Configuration of GUI Parameters

The following table lists the description of the configuration parameter used in the hardware implementation of Resolver interface. These are generic parameters and can be varied as per the requirement of the application.

Table 12-2. Configuration Parameters
Signal NameDescription
g_NO_MCYCLE_PATH

The number of clock delays required before the multiplication product ready signal is asserted.