12 Device Utilization and Performance

The following table lists the device utilization used for Resolver interface.

Table 12-1. Resolver Interface Utilization
Device DetailsResourcesPerformance (MHz)RAMsMath BlocksChip Globals
FamilyDeviceLUTsDFFLSRAMμSRAM
PolarFire® SoCMPFS250T18159092000020
PolarFireMPF300T18159092000020
SmartFusion® 2M2S15018329141750020
Important:
  1. The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
  2. Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.