2.2.1 Configuration Settings

The following table lists the description of the configuration parameters used in the hardware implementation of BLDC estimator. These are generic parameters and can be varied as per the requirement of the application.

Table 2-3. Configuration Parameter
Signal NameDescription
g_NO_MCYCLE_PATH

Defines the number of clock delays required before asserting the multiplier done signal