4.2.1 Configuration Settings
(Ask a Question)The following table lists the description of the configuration parameters used in the hardware implementation of FOC Transformations. These are generic parameters that are customizable as per the requirement of the application.
| Signal Name | Description |
|---|---|
| g_NO_MCYCLE_PATH | The number of clock delays required before the multiplication product ready signal is asserted. |