6 Device Utilization and Performance
(Ask a Question)The following table lists the device utilization used for Median Filter.
| Device Details | Resources | Performance (MHz) | RAMs | Math Blocks | Chip Globals | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Family | Device | Window Size | LUTs | DFF | LSRAM | μSRAM | ||||
| PolarFire® SoC | MPFS250T | Window-5 | 630 | 240 | 200 | 0 | 0 | 0 | 0 | |
| Window-7 | 999 | 294 | 200 | 0 | 0 | 0 | 0 | |||
| Window-9 | 1161 | 384 | 200 | 0 | 0 | 0 | 0 | |||
| PolarFire | MPF300T | Window-5 | 630 | 240 | 200 | 0 | 0 | 0 | 0 | |
| Window-7 | 1067 | 294 | 200 | 0 | 0 | 0 | 0 | |||
| Window-9 | 1190 | 384 | 200 | 0 | 0 | 0 | 0 | |||
| SmartFusion® 2 | M2S150 | Window-5 | 630 | 240 | 200 | 0 | 0 | 0 | 0 | |
| Window-7 | 1084 | 294 | 200 | 0 | 0 | 0 | 0 | |||
| Window-9 | 1222 | 384 | 200 | 0 | 0 | 0 | 0 | |||
Important:
- The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
- Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.