8.2.1 Configuration of GUI Parameters
(Ask a Question)The following table lists the description of the configuration parameters used in the hardware implementation of Open-Loop Manager. These are generic parameters and can be varied as per the requirement of the application.
| Signal Name | Description |
|---|---|
| g_NO_MCYCLE_PATH | Defines the number of clock delays required before asserting the multiplier done signal. |