8.2.2 Input and Output Signals
(Ask a Question)The following table lists the input and output ports of Open-Loop Manager.
| Signal Name | Direction | Description |
|---|---|---|
| reset_i | Input | Asynchronous active low reset signal |
| sys_clk_i | Input | System Clock |
| start_i | Input | Start signal to start module computation - should be high for one system clock cycle |
| clear_buffer_i | Input | When high, internal buffers are set to zero |
| direction_config_i | Input | Motor Direction input |
| cl_status_i | Input | Closed-loop status |
| theta_factor_i | Input | Theta factor (constant) input |
| speed_ref_i | Input | Motor speed reference input |
| dv_i | Input | Delta Voltage to add to Vq (through init value of IQ PI controller) |
| theta_cl_i | Input | Closed-loop angle value |
| iq_ref_in_i | Input | Iq Current Reference value |
| done_o | Output | Indicates completion of module computations – high for one clock cycle |
| theta_o | Output | Angle output: When cl_status_i is set to 0, output is open-loop angle (computed internally) When cl_status_i is set to 1, output is closed-loop angle (from theta_cl_i input) |
| init_speedpi_o | Output | init value for speed PI controller |
| init_iqpi_o | Output | init value for Iq PI controller |