1.2.2 Inputs and Outputs Signals
(Ask a Question)The following table lists the input and output ports of ADC scaling.
| SignalName | Direction | Description |
|---|---|---|
| reset_i | Input | Asynchronous active low reset signal to design |
| sys_clk_i | Input | System clock |
| adc_results_rdy_i | Input | Trigger indicating ADC inputs are available |
| adc_scale_val_i | Input | Scaling value for currents |
| adc_result_ch0_i | Input | Channel 0 result from ADC |
| adc_result_ch1_i | Input | Channel 1 result from ADC |
| fault_threshold_i | Input | Threshold value of current above which a fault is indicated |
| done_o | Output | Indicates completion of scaling operations – high for one clock cycle |
| calib_done_o | Output | A constant high signal indicates offset calibration is complete |
| over_current_fault_o | Output | Indicates that at least one of the currents have exceeded the fault_threshold_i input value. The signal goes back to zero (not latched) when all the currents are less than fault_threshold_i. |
| ia_adc_o | Output | Scaled current value for phase a (from Channel 0) |
| ib_adc_o | Output | Scaled current value for phase b (from Channel 1) |