15.2.1 Configuration Settings

The following table lists the description of the configuration parameters used in the hardware implementation of Speed ID IQ PI Controller. These are generic parameters and can be varied as per the requirement of the application.

Table 15-2. Configuration Parameter
Signal NameDescription
g_NO_MCYCLE_PATH

The number of clock delays required before the multiplication product ready signal is asserted.