5.2.1 Inputs and Outputs Signals
(Ask a Question)The following table lists the input and output ports of the Hall Interface block.
| Signal Name | Direction | Description |
|---|---|---|
| reset_i | Input | Asynchronous reset signal to design (active low) |
| sys_clk_i | Input | System clock |
| ha_i | Input | Hall A input signal |
| hb_i | Input | Hall B input signal |
| hc_i | Input | Hall C input signal |
| fil_trig_i | Input | Filter trigger input (must go high for one clock cycle to start filter operation) |
| filter_factor_i | Input | Represents the speed filter time constant – input as an exponent of 2 2^(ebeta_filter_factor_i) * sampling time |
| hall_sensor_pol_i | Input |
Polarity of Hall sensor inputs, When 1, Active high When0, Active low |
| clear_buffer_i | Input | When1, clears internal speed filter buffer When 0, normal operation of buffer |
| speed_factor_i | Input | Speed factor input. |
| omega_done_o | Output | Speed computation done signal (pulse of one clock cycle width) |
| omega_out_o | Output | Speed output |
| angle_out_raw_o | Output | Raw angle output |
| theta_output_o | Output | Angle output |