3 Device Utilization and Performance

The following table lists the device utilization used for Encoder Interface.

Table 3-1. Encoder Interface Utilization
Device DetailsResourcesPerformance (MHz)RAMsMath BlocksChip Globals
FamilyDeviceLUTsDFFLSRAMμSRAM
PolarFire® SoCMPFS250T3982852000020
PolarFireMPF300T3872852000020
SmartFusion® 2M2S1504002851400020
Important:
  1. The data in this table is captured using typical synthesis and layout settings. CDR reference clock source was set to Dedicated with other configurator values unchanged.
  2. Clock is constrained to 200 MHz while running the timing analysis to achieve the performance numbers.