10.2.2 Inputs and Outputs Signals

The following table lists the input and output ports of PWM Scaling.

Table 10-3.  Inputs and Outputs of PWM Scaling
Signal NameDirectionDescription
reset_iInputActive low asynchronous reset signal
sys_clk_iInputSystem clock
start_iInputA single bit start signal that must go high for one clock cycle to start PWM scaling computations.
va_iInputPhase A voltage input
vb_iInputPhase B voltage input
vc_iInputPhase C voltage input
pwm_period_iInputPWM period value in number of system clock cycles
pwm_gain_iInputPWM gain input
va_oOutputScaled phase A voltage output
vb_oOutputScaled phase B voltage output
vc_oOutputScaled phase C voltage output
done_oOutputIndicates completion of scaling operations is high for one clock cycle