1.1.2.1.20 PDS_Init Function
C
void PDS_Init(PDS_MemId_t maxItems, PDS_MemId_t maxDirectories);
Description
This routine initializes Persistent Data Server
Parameters
Param | Description |
---|---|
maxItems | Total number of individual PDS items used in the entire system |
maxDirectories | Total number of PDS directories used in the entire system |
Returns
None