1.1.2.1.6 PDS_MAX_FILE_SIZE Macro
C
#define PDS_MAX_FILE_SIZE (2 * 1024) //bytes
Description
Ensure that the max size of the item is less than or equal to PDS_MAX_FILE_SIZE
#define PDS_MAX_FILE_SIZE (2 * 1024) //bytes
Ensure that the max size of the item is less than or equal to PDS_MAX_FILE_SIZE