30.8.7 CLCnSEL3
| Name: | CLCnSEL3 | 
| Offset: | 0x0691 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| D4S[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | x | x | x | x | x | x | x | ||
Bits 6:0 – D4S[6:0] CLCn Data4 Input Selection
| Reset States: | 
 | 
| Value | Description | 
|---|---|
| n | Refer to the CLC Input Selection table for input selections |