30.8.12 CLCDATA
| Name: | CLCDATA | 
| Offset: | 0x0697 | 
CLC Data Output Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC4OUT | CLC3OUT | CLC2OUT | CLC1OUT | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | 
Bits 0, 1, 2, 3 – CLCxOUT Mirror copy of CLCx_out
| Value | Description | 
|---|---|
| 1 | CLCx_out is 1 | 
| 0 | CLCx_out is 0 |