19.14.10 SCANHADR
Note: 
                
- Registers SCANHADRH/L form a
                        16-bit value, but are not guarded for atomic or asynchronous access;
                        registers may only be read or written while SGO = 0.
- While SGO =
                            1, writing to this register is ignored.
| Name: | SCANHADR | 
| Offset: | 0x1C92 | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SCANHADRH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SCANHADRL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 15:8 – SCANHADRH[7:0] Scan End Address
High byte of the address at the end of the designated scan.
Bits 7:0 – SCANHADRL[7:0] Scan End Address
Low byte of the address at the end of the designated scan.