12.5.6 OSCFRQ

HFINTOSC Frequency Selection Register
Name: OSCFRQ
Address: 0x080

Bit 76543210 
     FRQ[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – FRQ[3:0] HFINTOSC Frequency Selection

ValueDescription
1111-1001Reserved
100064 MHz (nominal)
011148 MHz (nominal)
011032 MHz (nominal)
010116 MHz (nominal)
010012 MHz (nominal)
00118 MHz (nominal)
00104 MHz (nominal)
00012 MHz (nominal)
00001 MHz (nominal)