12.5.7 OSCSTAT
| Name: | OSCSTAT |
| Address: | 0x07D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EXTOR | HFOR | MFOR | LFOR | SOR | ADOR | SFOR | PLLR | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EXTOR External Oscillator Ready
| Value | Description |
|---|---|
| 1 | The External oscillator is ready for use |
| 0 | The External oscillator is not enabled, or it is not ready for use |
Bit 6 – HFOR HFINTOSC Ready
| Value | Description |
|---|---|
| 1 | The HFINTOSC is ready for use |
| 0 | The HFINTOSC is not enabled, or it is not ready for use |
Bit 5 – MFOR MFINTOSC Ready
| Value | Description |
|---|---|
| 1 | The MFINTOSC is ready for use |
| 0 | The MFINTOSC is not enabled, or it is not ready for use |
Bit 4 – LFOR LFINTOSC Ready
| Value | Description |
|---|---|
| 1 | The LFINTOSC is ready for use |
| 0 | The LFINTOSC is not enabled, or it is not ready for use |
Bit 3 – SOR Secondary Oscillator (SOSC) Ready
| Value | Description |
|---|---|
| 1 | The Secondary oscillator is ready for use |
| 0 | The Secondary oscillator is not enabled, or it is not ready for use |
Bit 2 – ADOR ADCRC Oscillator Ready
| Value | Description |
|---|---|
| 1 | The ADCRC oscillator is ready for use |
| 0 | The ADCRC oscillator is not enabled, or it is not ready for use |
Bit 1 – SFOR SFINTOSC Ready
| Value | Description |
|---|---|
| 1 | The SFINTOSC is ready for use |
| 0 | The SFINTOSC is not enabled, or it is not ready for use |
Bit 0 – PLLR PLL is Ready
| Value | Description |
|---|---|
| 1 | The PLL is ready for use |
| 0 | The PLL is not enabled, the required input source is not ready, or the PLL is not locked |