23.3.6 Debug Operation
When the CPU is halted in Debug mode, the MVIO continues normal operation. If the MVIO is configured in a way that requires it to be periodically serviced by the CPU through interrupts or some improper operation, a data loss may result during debugging.