23.3.1 Standard and Low-Voltage Operation
The MVIO on this device is customized to operate in a limited capacity below the 1.62V threshold. To operate properly at a designated voltage level, the MVIO must be configured appropriately using the VDDIOxMD configuration bit.
When operating in the standard range of 1.62V-5.5V, the VDDIOxMD configuration bit should
be configured to the “Standard Operating Range” setting. In this mode, the MVIO pads and
the VDDIOx voltage monitor are fully functional. The VDDIOxRDY bit in the MVIOSTAT register reflects the status of the VDDIOx
supply voltage. Refer to Table 23-2 and Table 23-3 for a list of input buffers and output drivers that are active in
this operating range.
When operating in the low-voltage range of 0.95V-1.62V, the VDDIOxMD configuration bit
should be configured to the “Low-Voltage Operating Range” setting. In this mode, the
MVIO circuitry in the pads are held in reset. Since the voltage monitor on the
VDDIOx domain is inactive at VDDIOx < 1.62V, the voltage
monitor on the VDD domain is used instead to enable limited functionality
with certain I3C and I2C buffers and drivers. The VDDIOxRDY bit is
always high regardless of the VDDIOx supply voltage representing that the
corresponding MVIO domain is active in limited capacity. Refer to Table 23-2 and Table 23-3 for a list of input buffers and output drivers that are active in this operating
range.
CAUTION: Proper MVIO operation is not guaranteed if the
VDDIOxMD configuration bit is incorrectly programmed for the corresponding operating
range.