23.3.7 Module Setup
The MVIO can be initialized by following these steps:
- Set the VDDIOxMD bit in the appropriate configuration register to select the proper operating voltage range.
- Optional: Enable the VDDIOx Interrupt by setting the VDDIOxIE bit in the appropriate PIEx register.
- Read the VDDIOxRDY bit in the MVIOSTAT status register to check if the VDDIOx voltage is within the acceptable range of operation.
- Configure and use the PORT pins powered by VDDIOx as usual.