37.2.12 High Data Rate (HDR) Modes
The I3C High Data Rate (HDR) modes are designed to transfer more data at the same bus frequency. The Target module on this device does not support the HDR modes defined in the MIPI I3C® Specification. However, it can detect HDR Enter and Exit Patterns to respond to the bus traffic properly.
Important: The I3C bus is always
initialized and configured in SDR mode, never in any of the HDR modes.