37.2.16 Debug Mode Operation
When operating in debug mode, the module clock is paused and the overall module is frozen. Care must be taken to avoid entering debug mode when a transaction is in progress. If the module enters debug mode when a transaction is in progress, unexplained behavior might occur and the module will miss all the data in the current transaction and the next transaction as well.