29.9 Register Definitions: Universal Timer
Long bit name prefixes for the UTMR peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| TU16A | TU16A |
| TU16B | TU16B |