29.9.4 TUxyPS
Note:
- This register needs to only be
written when ON =
0. - This register is not available when the module is chained and operated as a Secondary module.
- The internal prescaler counter (not the TUxyPS register) is reset by any Stop or Reset event and upon any write to the TUxyPS and TUxyTMR registers. This allows the next timer interval to be full-length.
| Name: | TUxyPS |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – PS[7:0] Clock Prescaler Register
| Reset States: |
|
| Value | Description |
|---|---|
| 0xFF to 0x01 | Divider ratio is (PS+1):1 |
| 0x00 | The input clock is not divided (1:1 clocking) |