29.10 Register Summary - Universal Timer

AddressNameBit Pos.76543210

0x00

...

0x012A

Reserved         
0x012BTUCHAIN7:0       CH16AB
0x012CTU16ACON07:0ONCPOLOMOPOLRDSELPRIEZIECIE
0x012DTU16ACON17:0RUNOSENCLRLIMITCAPTPRIFZIFCIF
0x012ETU16AHLT7:0EPOLCSYNCSTART[1:0]RESET[1:0]STOP[1:0]
0x012FTU16APS7:0PS[7:0]
0x0130TU16ATMR7:0TMR[7:0]
15:8TMR[15:8]
0x0130TU16ACR7:0CR[7:0]
15:8CR[15:8]

0x0132

...

0x0133

Reserved         
0x0134TU16APR7:0PR[7:0]
15:8PR[15:8]

0x0136

...

0x0137

Reserved         
0x0138TU16ACLK7:0   CLK[4:0]
0x0139TU16AERS7:0  ERS[5:0]
0x013ATU16BCON07:0ONCPOLOMOPOLRDSELPRIEZIECIE
0x013BTU16BCON17:0RUNOSENCLRLIMITCAPTPRIFZIFCIF
0x013CTU16BHLT7:0EPOLCSYNCSTART[1:0]RESET[1:0]STOP[1:0]
0x013DTU16BPS7:0PS[7:0]
0x013ETU16BTMR7:0TMR[7:0]
15:8TMR[15:8]
0x013ETU16BCR7:0CR[7:0]
15:8CR[15:8]

0x0140

...

0x0141

Reserved         
0x0142TU16BPR7:0PR[7:0]
15:8PR[15:8]

0x0144

...

0x0145

Reserved         
0x0146TU16BCLK7:0   CLK[4:0]
0x0147TU16BERS7:0  ERS[5:0]