29.9.9 TUxyERS

External Input Selector
Note: This register is not available when the module is chained and operated as a Secondary module.
Name: TUxyERS

Bit 76543210 
   ERS[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – ERS[5:0] External Reset Source Selector

Table 29-6. TUxyERS External Reset Sources
ValueDescription
TU16ATU16B
111111TU16ATMRL_Read or TU16ACRL_Read(1)TU16BTMRL_Read or TU16BCRL_Read(1)
111110TU16PRL_Write(1)TU16BPRL_Write(1)
111101 - 010100Reserved
010011I3C2_SCL
010010I3C1_SCL
010001I2C1_SCL
010000SPI1_SCK
001111U2TX_Edge (Positive/Negative)
001110U2RX_Edge (Positive/Negative)
001101U1TX_Edge (Positive/Negative)
001100U1RX_Edge (Positive/Negative)
001011CLC4_OUT
001010CLC3_OUT
001001CLC2_OUT
001000CLC1_OUT
000111PWM2S1P2_OUT
000110PWM2S1P1_OUT
000101PWM1S1P2_OUT
000100PWM1S1P1_OUT
000011TU16B_OUTReserved
000010ReservedTU16A_OUT
000001TUIN1PPS
000000TUIN0PPS
Note:
  1. TUxyPRL_Write, TUxyTMRL_Read and TUxyCRL_Read are event triggers occurring when the indicated SFR is accessed.
Reset States: 
POR/BOR = 000000
All Other Resets = uuuuuu
This register is not available when the module is chained and operated as a Secondary module.