13.12.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Address: 0x072

Bit 76543210 
     TSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – TSEL[3:0] Scanner Data Trigger Input Selection

Table 13-3. Scanner Data Trigger Input Sources
TSEL ValueTrigger Input Sources
1111 - 1010—
1001CLC4_OUT
1000CLC3_OUT
0111CLC2_OUT
0110CLC1_OUT
0101TMR4_Postscaler_OUT
0100TMR2_Postscaler_OUT
0011TMR1_OUT
0010TMR0_OUT
0001CLCKREF_OUT
0000LFINTOSC(1)
The number of implemented bits varies by device.