13.12.2 CRCCON1
| Name: | CRCCON1 |
| Address: | 0x069 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLEN[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – PLEN[4:0] Polynomial Length
Denotes the length of the polynomial (n-1)
| Name: | CRCCON1 |
| Address: | 0x069 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PLEN[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Denotes the length of the polynomial (n-1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.