32.15.4 Device Status Bank
Original offset 0x0A & 0x1A
Name: | STATUS_BK |
Offset: | 0x0A |
Reset: | 0xXXXXXXX |
Property: | NA |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ERRORFLOW | CRCERR | ||||||||
Access | R/W | R/W | |||||||
Reset | x | x |
Bit 1 – ERRORFLOW Error Flow Status
This bit defines the Error Flow Status.
This bit is set when a Error Flow has been detected during transfer from/towards this bank.
For OUT transfer, a NAK handshake has been sent.
For Isochronous OUT transfer, an overrun condition has occurred.
For IN transfer, this bit is not valid. EPSTATUS.TRFAIL0 and EPSTATUS.TRFAIL1 should reflect the flow errors.
Value | Description |
---|---|
0 | No Error Flow detected. |
1 | A Error Flow has been detected. |
Bit 0 – CRCERR CRC Error
This bit defines the CRC Error Status.
This bit is set when a CRC error has been detected in an isochronous OUT endpoint bank.
0.2.5 Host Registers - Common
Value | Description |
---|---|
0 | No CRC Error. |
1 | CRC Error detected. |