37.11.8.1 Temperature Sensor Characteristics

Table 37-39. Temperature Sensor Characteristics(1) (Device Variant A)
SymbolParameterConditionsMin.Typ.Max.Units
Temperature sensor output voltageT= 25°C, VDDANA = 3.3V-0.667-V
Temperature sensor slope2.32.42.5mV/°C
Variation over VDDANA voltageVDDANA=1.62V to 3.6V-1.713.7mV/V
Temperature Sensor accuracyUsing the method described in the Software-based Refinement of the Actual Temperature -10-10°C
Table 37-40. Temperature Sensor Characteristics(1) (Device Variant B,C, D and L)
SymbolParameterConditionsMin.Typ.Max.Units
Temperature sensor output voltageT= 25°C, VDDANA = 3.3V-0.688-V
Temperature sensor slope2.062.162.26mV/°C
Variation over VDDANA voltageVDDANA=1.62V to 3.6V-0.41.43mV/V
Temperature Sensor accuracyUsing the method described in the Software-based Refinement of the Actual Temperature -10-10°C
Note: 1. These values are based on characterization. These values are not covered by test limits in production. Temperature sensor values are not guaranteed for Automotive parts.