34.8.12 Scaler n

Name: SCALER
Offset: 0x20 + n*0x01 [n=0..1]
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
   VALUE[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – VALUE[5:0] Scaler Value

These bits define the scaling factor for channel n of the VDD voltage scaler. The output voltage, VSCALE, is:

V SCALE = V DD VALUE + 1 64