32.8.3 QOS Control
Name: | QOSCTRL |
Offset: | 0x03 |
Reset: | 0x000x0F |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DQOS[1:0] | CQOS[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – DQOS[1:0] Data Quality of Service
These bits define the memory priority access during the endpoint or pipe read/write data operation. Refer to SRAM Quality of Service.
Bits 1:0 – CQOS[1:0] Configuration Quality of Service
These bits define the memory priority access during the endpoint or pipe read/write configuration operation. Refer to SRAM Quality of Service.